(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Pan-Head Screw (With SW / PW [Small]) / F-0000-S1E

Steel Pan-Head Screw (With SW / PW [Small]) / F-0000-S1E
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Nominal thread (M)] 2/2.6/3/4/5
Pan-Head Screw
[Material] Steel
[Surface treatment] Trivalent chromium chromate
Spring washer (SW)
[Material] Steel
[Surface treatment] Trivalent chromium chromate
Flat washer (PW)
[Material] Steel
[Surface treatment] Trivalent chromium chromate

 
Part Number
F-0206-S1E
F-0208-S1E
F-0210-S1E
F-0212-S1E
F-0305-S1E
F-0306-S1E
F-0308-S1E
F-0310-S1E
F-0312-S1E
F-0315-S1E
F-0318-S1E
F-0406-S1E
F-0408-S1E
F-0410-S1E
F-0412-S1E
F-0415-S1E
F-0508-S1E
F-0510-S1E
F-0512-S1E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)

₹ 296.00

20 Piece(s) Available 5 Day(s) or more 102-0.4

₹ 296.00

50 Piece(s) Available 5 Day(s) or more 102-0.4

₹ 12.00

50 Piece(s) 5 Day(s) or more 102-0.4

₹ 296.00

20 Piece(s) Available 5 Day(s) or more 102120.4

₹ 296.00

20 Piece(s) Available 5 Day(s) or more 10350.5

₹ 296.00

20 Piece(s) Available 5 Day(s) or more 103-0.5

₹ 296.00

20 Piece(s) Available 5 Day(s) or more 103-0.5

₹ 296.00

20 Piece(s) Available 5 Day(s) or more 103-0.5

₹ 297.00

20 Piece(s) Available 5 Day(s) or more 103120.5

₹ 295.00

20 Piece(s) Available 5 Day(s) or more 103-0.5

₹ 295.00

20 Piece(s) Available 5 Day(s) or more 103180.5

₹ 296.00

20 Piece(s) Available 5 Day(s) or more 10---

₹ 296.00

20 Piece(s) Available 5 Day(s) or more 10---

₹ 296.00

20 Piece(s) Available 5 Day(s) or more 10---

₹ 296.00

20 Piece(s) Available 5 Day(s) or more 10-12-

₹ 296.00

20 Piece(s) Available 5 Day(s) or more 10---

₹ 298.00

20 Piece(s) Available 5 Day(s) or more 10---

₹ 298.00

20 Piece(s) Available 5 Day(s) or more 10---

₹ 298.00

20 Piece(s) Available 5 Day(s) or more 10-12-

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Surface Treatment_02 Trivalent Chromate Detailed Shape Pan
Material Iron Thread Type Metric coarse Basic Shape Standard (Round)
Sales Unit Low Quantity (can be purchased from one) Tip Shape Flat End Additional Shape Washer Included
Application Standard Screw Type Complete thread