• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Resin Knurled Knob / NBPC-W

Resin Knurled Knob / NBPC-W

[Nominal thread (M)] 3/4
[Material] Polycarbonate (PC)
[Color] White
[Heat deformation temperature] 1.82 MPa, 130℃
[UL standard] UL94V-2 (material)

Part Number

Configured Part Number is shown.

Part Number
NBPC-306W
NBPC-308W
NBPC-310W
NBPC-312W
NBPC-406W
NBPC-408W
NBPC-410W
NBPC-412W
Part NumberVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Material details
14 Day(s) or more 10360.5Polycarbonate
12 Day(s) or more 10380.5Polycarbonate
14 Day(s) or more 103100.5Polycarbonate
14 Day(s) or more 103120.5Polycarbonate
14 Day(s) or more 10460.7Polycarbonate
14 Day(s) or more 10480.7Polycarbonate
14 Day(s) or more 104100.7Polycarbonate
12 Day(s) or more 104120.7Polycarbonate

Loading...

  1. 1

Basic Information

Detailed Shape Knurling Mounting Hole Shape Not Provided Basic Shape Standard (Round)
Material Resin Surface Treatment Not Provided Thread Type Metric Coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Box, Pkg.
Application Standard Plastic Material PC Knob outer diameter(ø) 12
Knob thickness(mm) 4

Additional Products in this Category

Tech Support