(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Brass Knurled Knob (Low Head / Built-In Washer) / NB-G-N

Brass Knurled Knob (Low Head / Built-In Washer) / NB-G-N
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      86₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Knurled knob
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Processing] Nickel plating (Ni)
Nylon washer
[Material] Nylon 66
[Color] Translucent
[Heat deformation temperature] 1.82 MPa, 75°C
[UL standard] UL94V-2 (material)

Part Number
NB-415PG-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 86.00

50 Piece(s) 20 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Length L(mm) 15 Detailed Shape Knurling
Pitch(mm) 0.7 Mounting Hole Shape Not Provided Material Brass
Surface Treatment Nickel Plating Tip Shape Flat End Basic Shape Standard (Round)
Thread Type Metric Coarse Additional Shape Standard Sales Unit Box, Pkg.
Application Standard Knob outer diameter D(ø) 10 Knob thickness H(mm) 5
Material details Free-cutting brass (C3604BD), cadmium content less than 75 ppm

Please check the type/dimensions/specifications of the part NB-415PG-N in the Brass Knurled Knob (Low Head / Built-In Washer) / NB-G-N series.

X
whatsapp-qr whatsapp-icon