(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • We may not be able to supply the products manufactured in China temporarily since the Chinese government has restricted the supplier's operation due to CORONA VIRUS outbreak. We apologize for any inconvenience caused.

Brass Knurled Knob (Low Head / Built-In Washer) / NB-GC-N (NB-418UGC-N)

Brass Knurled Knob (Low Head / Built-In Washer) / NB-GC-N NB-418UGC-N
  • Volume Discount

Knurled knob
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Processing] Chrome plating (buffing)
Nylon washer
[Material] Nylon 66
[Color] Translucent
[Heat deformation temperature] 1.82 MPa, 75°C
[UL standard] UL94V-2 (material)

Part Number

Configured Part Number is shown.

NB-418UGC-N

Part Number
NB-418UGC-N
Part NumberVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Knob outer diameter D
(ø)
Knob thickness H
(mm)
Material details
14 Day(s) or more 104180.7123Free-cutting brass (C3604BD), cadmium content less than 75 ppm

Loading...

  1. 1

Basic Information

Detailed Shape Knurling Mounting Hole Shape Not Provided Basic Shape Standard (Round)
Material Brass Surface Treatment Chromate Plating Thread Type Metric Coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Box, Pkg.
Application Standard

Please check the type/dimensions/specifications of the part NB-418UGC-N in the Brass Knurled Knob (Low Head / Built-In Washer) / NB-GC-N series.

Product variants

Part Number
NB-308PGC-N
NB-310OGC-N
NB-310PGC-N
NB-418VGC-N
NB-420OGC-N
NB-420PGC-N
Part NumberVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Knob outer diameter D
(ø)
Knob thickness H
(mm)
Material details
14 Day(s) or more 10380.5105Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103100.5103Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103100.5105Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104180.7125Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104200.7103Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104200.7105Free-cutting brass (C3604BD), cadmium content less than 75 ppm

Additional Products in this Category

Tech Support