(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Brass Knurled Knob (Low Head) / NB-GC

Brass Knurled Knob (Low Head) / NB-GC
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      139₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Processing] Chrome plating (buffing)

Part Number
NB-412UGC
NB-418PGC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Knob outer diameter D
(ø)
Knob thickness H
(mm)

₹ 139.00

50 Piece(s) 20 Day(s) or more 1012123

₹ 150.00

50 Piece(s) 20 Day(s) or more 1018105

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Detailed Shape Knurling Pitch(mm) 0.7
Mounting Hole Shape Not Provided Material Brass Surface Treatment Chromate Plating
Tip Shape Flat End Basic Shape Standard (Round) Thread Type Metric Coarse
Additional Shape Standard Sales Unit Box, Pkg. Application Standard
Material details Free-cutting brass (C3604BD), cadmium content less than 75 ppm
X
whatsapp-qr whatsapp-icon