• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Brass Knurled Knob (Slotted / Flanged / Narrow Body / Built-In Washer) / NB-E-N

Brass Knurled Knob (Slotted / Flanged / Narrow Body / Built-In Washer) / NB-E-N

Knurled knob
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Processing] Nickel plating (Ni)
Nylon washer
[Material] Nylon 66
[Color] Translucent
[Heat deformation temperature] 1.82 MPa, 75°C
[UL standard] UL94V-2 (material)

Part Number

Configured Part Number is shown.

Part Number
NB-310BE-N
NB-310IE-N
NB-310PE-N
NB-312BE-N
NB-312IE-N
NB-312PE-N
NB-315BE-N
NB-315IE-N
NB-315PE-N
NB-318BE-N
NB-318IE-N
NB-318PE-N
NB-320BE-N
NB-320IE-N
NB-320PE-N
NB-325BE-N
NB-325IE-N
NB-325PE-N
NB-330BE-N
NB-330IE-N
NB-330PE-N
NB-412JE-N
NB-412PE-N
NB-412VE-N
NB-415JE-N
NB-415PE-N
NB-415VE-N
NB-418JE-N
NB-418PE-N
NB-418VE-N
NB-420JE-N
NB-420PE-N
NB-420VE-N
NB-425JE-N
NB-425PE-N
NB-425VE-N
NB-430JE-N
NB-430PE-N
NB-430VE-N
NB-435JE-N
NB-435PE-N
NB-435VE-N
NB-515QE-N
NB-515VE-N
NB-518QE-N
NB-518VE-N
NB-520QE-N
NB-520VE-N
NB-525QE-N
NB-525VE-N
NB-530QE-N
NB-530VE-N
NB-535QE-N
NB-535VE-N
NB-540QE-N
NB-540VE-N
NB-620VE-N
NB-620ZE-N
NB-625VE-N
NB-625ZE-N
Part NumberVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Knob outer diameter D
(ø)
Knob thickness H
(mm)
Material details
12 Day(s) or more 103100.567Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103100.587Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103100.5108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
12 Day(s) or more 103120.567Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103120.587Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103120.5108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103150.567Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103150.587Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103150.5108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103180.567Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103180.587Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103180.5108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103200.567Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103200.587Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103200.5108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103250.567Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103250.587Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103250.5108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103300.567Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103300.587Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103300.5108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104120.788Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104120.7108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104120.7129Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104150.788Free-cutting brass (C3604BD), cadmium content less than 75 ppm
12 Day(s) or more 104150.7108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104150.7129Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104180.788Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104180.7108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104180.7129Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104200.788Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104200.7108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104200.7129Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104250.788Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104250.7108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104250.7129Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104300.788Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104300.7108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104300.7129Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104350.788Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104350.7108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104350.7129Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 105150.8109Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 105150.8129Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 105180.8109Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 105180.8129Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 105200.8109Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 105200.8129Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 105250.8109Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 105250.8129Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 105300.8109Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 105300.8129Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 105350.8109Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 105350.8129Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 105400.8109Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 105400.8129Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 106201129Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 106201169Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 106251129Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 106251169Free-cutting brass (C3604BD), cadmium content less than 75 ppm

Loading...

Basic Information

Detailed Shape Knurling Mounting Hole Shape Negative Basic Shape Standard (Round)
Material Brass Surface Treatment Chromate Plating Thread Type Metric Coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Box, Pkg.
Application Standard

Additional Products in this Category

Tech Support