Brass Knurled Knob (Slotted / Flanged / Narrow Body) NB-E/E-N/EC/EC-N【50 Pieces Per Package】

Brass Knurled Knob (Slotted / Flanged / Narrow Body) NB-E/E-N/EC/EC-N

◎ Knurled Knob
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Surface treatment] Nickel plating (Ni) / Chrome plating (buff polishing)
◎ Nylon washer
[Material] Nylon 66
[Color] Translucent
[Heat distortion temperature] 1.82 MPa...75°C
[UL Standard] UL94V-2 (Materials)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
NB-310BE
NB-310IE
NB-310PE
NB-312BE
NB-312IE
NB-312PE
NB-315BE
NB-315IE
NB-315PE
NB-318BE
NB-318IE
NB-318PE
NB-320BE
NB-320IE
NB-320PE
NB-325BE
NB-325IE
NB-325PE
NB-330BE
NB-330IE
NB-330PE
NB-412JE
NB-412PE
NB-412VE
NB-415JE
NB-415PE
NB-415VE
NB-418JE
NB-418PE
NB-418VE
NB-420JE
NB-420PE
NB-420VE
NB-425JE
NB-425PE
NB-425VE
NB-430JE
NB-430PE
NB-430VE
NB-435JE
NB-435PE
NB-435VE
NB-515QE
NB-515VE
NB-518QE
NB-518VE
NB-520QE
NB-520VE
NB-525QE
NB-525VE
NB-530QE
NB-530VE
NB-535QE
NB-535VE
NB-540QE
NB-540VE
NB-620VE
NB-620ZE
NB-625VE
NB-625ZE
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Knob outer diameter D
(ø)
Knob thickness H
(mm)
Material details

50 Pieces Per Package

14 Day(s) or more 103100.567Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 103100.587Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 103100.5108Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 103120.567Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 103120.587Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 103120.5108Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 103150.567Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 103150.587Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 103150.5108Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 103180.567Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 103180.587Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 103180.5108Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 103200.567Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 103200.587Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 103200.5108Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 103250.567Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 103250.587Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 103250.5108Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 103300.567Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 103300.587Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 103300.5108Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 104120.788Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 104120.7108Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 104120.7129Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 104150.788Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 104150.7108Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 104150.7129Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 104180.788Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 104180.7108Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 104180.7129Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 104200.788Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 104200.7108Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 104200.7129Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 104250.788Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 104250.7108Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 104250.7129Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 104300.788Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 104300.7108Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 104300.7129Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 104350.788Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 104350.7108Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 104350.7129Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 105150.8109Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 105150.8129Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 105180.8109Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 105180.8129Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 105200.8109Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 105200.8129Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 105250.8109Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 105250.8129Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 105300.8109Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 105300.8129Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 105350.8109Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 105350.8129Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 105400.8109Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 105400.8129Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 106201129Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 106201169Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 106251129Free-cutting brass (C3604BD), cadmium content less than 75 ppm

50 Pieces Per Package

14 Day(s) or more 106251169Free-cutting brass (C3604BD), cadmium content less than 75 ppm

Loading...

Basic Information

Detailed Shape Knurling Mounting Hole Shape Negative Basic Shape Standard (Round)
Material Brass Surface Treatment Nickel Plating Thread Type Metric Coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Low Quantity (Available beginning with 1 pc.)
Application Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)