Brass Knurled Knob (Slotted and Flanged / Built-In Washer) / NB-BC-N

Brass Knurled Knob (Slotted and Flanged / Built-In Washer) / NB-BC-N

Knurled knob
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Processing] Chrome plating (buffing)
Nylon washer
[Material] Nylon 66
[Color] Translucent
[Heat deformation temperature] 1.82 MPa, 75°C
[UL standard] UL94V-2 (material)

Part Number

Configured Part Number is shown.

Part Number
NB-204BBC-N
NB-204IBC-N
NB-206BBC-N
NB-206IBC-N
NB-208BBC-N
NB-208IBC-N
NB-210BBC-N
NB-210IBC-N
NB-212BBC-N
NB-212IBC-N
NB-306BBC-N
NB-306IBC-N
NB-306PBC-N
NB-308BBC-N
NB-308IBC-N
NB-308PBC-N
NB-310BBC-N
NB-310IBC-N
NB-310PBC-N
NB-312BBC-N
NB-312IBC-N
NB-312PBC-N
NB-315BBC-N
NB-315IBC-N
NB-315PBC-N
NB-318BBC-N
NB-318IBC-N
NB-318PBC-N
NB-320BBC-N
NB-320IBC-N
NB-320PBC-N
NB-325BBC-N
NB-325IBC-N
NB-325PBC-N
NB-406JBC-N
NB-406PBC-N
NB-406VBC-N
NB-408JBC-N
NB-408PBC-N
NB-408VBC-N
NB-410JBC-N
NB-410PBC-N
NB-410VBC-N
NB-412JBC-N
NB-412PBC-N
NB-412VBC-N
NB-415JBC-N
NB-415PBC-N
NB-415VBC-N
NB-418JBC-N
NB-418PBC-N
NB-418VBC-N
NB-420JBC-N
NB-420PBC-N
NB-420VBC-N
NB-425JBC-N
NB-425PBC-N
NB-425VBC-N
NB-430JBC-N
NB-430PBC-N
Part NumberVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Knob outer diameter D
(ø)
Knob thickness H
(mm)
Material details
14 Day(s) or more 102.640.4567Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 102.640.4587Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 102.660.4567Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 102.660.4587Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 102.680.4567Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 102.680.4587Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 102.6100.4567Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 102.6100.4587Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 102.6120.4567Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 102.6120.4587Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 10360.567Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 10360.587Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 10360.5108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 10380.567Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 10380.587Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 10380.5108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103100.567Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103100.587Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103100.5108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103120.567Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103120.587Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103120.5108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103150.567Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103150.587Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103150.5108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103180.567Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103180.587Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103180.5108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103200.567Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103200.587Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103200.5108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103250.567Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103250.587Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 103250.5108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 10460.788Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 10460.7108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 10460.7129Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 10480.788Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 10480.7108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 10480.7129Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104100.788Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104100.7108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104100.7129Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104120.788Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104120.7108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104120.7129Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104150.788Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104150.7108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104150.7129Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104180.788Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104180.7108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104180.7129Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104200.788Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104200.7108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104200.7129Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104250.788Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104250.7108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104250.7129Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104300.788Free-cutting brass (C3604BD), cadmium content less than 75 ppm
14 Day(s) or more 104300.7108Free-cutting brass (C3604BD), cadmium content less than 75 ppm

Loading...

Basic Information

Detailed Shape Knurling Mounting Hole Shape Negative Basic Shape Standard (Round)
Material Brass Surface Treatment Chromate Plating Thread Type Metric Coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Box, Pkg.
Application Standard

Additional Products in this Category

Tech Support