Lug Terminal Mounting Stand / KRB【50 Pieces Per Package】

Lug Terminal Mounting Stand / KRB

[Materials] Free-cutting brass (C3604BD) with cadmium content of less than 75 ppm
[Treatment] Gold plated 0.1 μ (Nickel backing 2 μ)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KRB-2005
KRB-2006
KRB-2007
KRB-2008
KRB-2009
KRB-2010
KRB-2011
KRB-2012
KRB-2013
KRB-2014
KRB-2015
KRB-2605
KRB-2606
KRB-2607
KRB-2608
KRB-2609
KRB-2610
KRB-2611
KRB-2612
KRB-2613
KRB-2614
KRB-2615
KRB-305
KRB-306
KRB-307
KRB-308
KRB-309
KRB-310
KRB-311
KRB-312
KRB-313
KRB-314
KRB-315
KRB-406
KRB-407
KRB-408
KRB-409
KRB-410
KRB-411
KRB-412
KRB-413
KRB-414
KRB-415
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
Length L
(mm)
Material Details Details of Surface Treatment

50 Pieces Per Package

13 Day(s) or more 1045Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 1046Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 1047Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 1048Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 1049Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 10410Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 10411Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 10412Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 10413Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 10414Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 10415Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 1055Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 1056Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 1057Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 1058Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 1059Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 10510Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 10511Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 10512Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 10513Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 10514Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 10515Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 1065Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 1066Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 1067Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 1068Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 1069Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 10610Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 10611Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 10612Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 10613Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

11 Day(s) or more 10614Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 10615Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 1086Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 1087Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 1088Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 1089Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 10810Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 10811Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 10812Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 10813Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

13 Day(s) or more 10814Free-cutting brass (C3604BD)Gold plated (nickel backing)

50 Pieces Per Package

11 Day(s) or more 10815Free-cutting brass (C3604BD)Gold plated (nickel backing)

Loading...

  1. 1

Basic Information

Type Circular End Shape (Left) No Machining End Shape (Right) Female Thread
Material Brass Post Type Solid Scale No memory
Pilotted Ends NA Gas Vent Hole NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)