Spring Post (Round/Groove Type) / SPR-S【50 Pieces Per Package】

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SPR-315S
SPR-320S
SPR-325S
SPR-330S
SPR-335S
SPR-340S
SPR-415S
SPR-420S
SPR-425S
SPR-430S
SPR-435S
SPR-440S
SPR-450S
SPR-515S
SPR-520S
SPR-525S
SPR-530S
SPR-535S
SPR-540S
SPR-545S
SPR-550S
SPR-615S
SPR-620S
SPR-625S
SPR-630S
SPR-635S
SPR-640S
SPR-645S
SPR-650S
SPR-660S
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSPost Dia.
(Ø)
Overall Length
(mm)
Mounting Screw Size Material details Cleaning method

50 Pieces Per Package

14 Day(s) or more 10315M3Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10320M3Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10325M3Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10330M3Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10335M3Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10340M3Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10415M4Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10420M4Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10425M4Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10430M4Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10435M4Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10440M4Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10450M4Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10515M5Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10520M5Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10525M5Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10530M5Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10535M5Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10540M5Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10545M5Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10550M5Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10615M6Free-cutting stainless steelDegreased

50 Pieces Per Package

12 Day(s) or more 10620M6Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10625M6Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10630M6Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10635M6Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10640M6Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10645M6Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10650M6Free-cutting stainless steelDegreased

50 Pieces Per Package

14 Day(s) or more 10660M6Free-cutting stainless steelDegreased

Loading...

  1. 1

Basic Information

Body Material SUS303 Post Shape ℓ Dimension Selectable

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)