(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

KHW/KW-Type Fixed Caster For Towing 150‑mm To 200‑mm Size (Metal Fitting Only, No Wheel) (KHW-150)

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,848₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Caster for towing. Maximum load (daN)Size 150 mm: 550, size 200 mm, light shaft 25:660, size 200 mm, light shaft 20:420

Part Number
KHW-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLoad Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Shaft Diameter D
(mm)

₹ 3,005.00

1 Piece(s) 10 Day(s) or more 485.01~750.005501005614096-150-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Related Components Stopper (Detail) No Fitting Material Steel
Load Category Heavy Load Metal Fitting Specifications Metal Fitting Only - No Wheels

Please check the type/dimensions/specifications of the part KHW-150 in the KHW/KW-Type Fixed Caster For Towing 150‑mm To 200‑mm Size (Metal Fitting Only, No Wheel) series.

Product variants

Part Number
KHW-200-25
KW-200-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLoad Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Shaft Diameter D
(mm)

₹ 3,585.36

1 Piece(s) 10 Day(s) or more 485.01~750.00660112631511022520025

₹ 2,848.29

1 Piece(s) 10 Day(s) or more 320.01~485.00420112631511022020020