(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Check Price / Days to ship
Check Price / Days to ship
Check Price / Days to ship
Check Price / Days to ship
[Features]Casters for heavy duty. Maximum load (daN)600 "Fitting Material" Steel
Caster Type | Plate Type Universal / Related Components | Load Range(daN) | 485.01~750.00 | Stopper (Detail) | With Rotation Stopper |
---|---|---|---|---|---|
Max. Load(daN) | 600 | Fitting Material | Steel | Mounting Hole Type | Round hole |
Mounting Hole Pitch Longitudinal direction(mm) | 90 | Mounting Hole Pitch Transverse Direction(mm) | 90 | Top Plate F1(mm) | 120 |
Top Plate F2(mm) | 120 | Size A or outer diameter A of the tire(Ø) | 150 | Load Category | Heavy Load |
Metal Fitting Specifications | Metal Fitting Only - No Wheels |
Please check the type/dimensions/specifications of the part JHB-150 in the JHB-Type Swivel Caster For Heavy Loads (With Rotation Stopper)150‑mm Size (Metal Fitting Only, No Wheel) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy