(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
JM-150 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Size A or outer diameter A of the tire (Ø) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 4,250.82 | 1 Piece(s) | 9 Day(s) or more | 550 | 90 | 90 | 120 | 120 | 150 |
Loading...
Caster Type | Plate Type Universal / Related Components | Load Range(daN) | 485.01~750.00 | Stopper (Detail) | No |
---|---|---|---|---|---|
Fitting Material | Steel | Load Category | Heavy Load | Metal Fitting Specifications | Metal Fitting Only - No Wheels |
Please check the type/dimensions/specifications of the part JM-150 in the JM-Type Swivel Caster For Heavy Loads 150 To 200‑mm Size (Metal Fitting Only, No Wheel) series.
Part Number |
---|
JM-200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Max. Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Size A or outer diameter A of the tire (Ø) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 6,187.78 | 1 Piece(s) | 9 Day(s) or more | 660 | 112 | 112 | 140 | 140 | 200 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy