(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

JM-Type Swivel Caster For Heavy Loads (Small Type) 50 To 75‑mm Size (Metal Fitting Only, No Wheel)

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,098₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
JM-50-CP
JM-65-CP
JM-75-CP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLoad Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Size A or outer diameter A of the tire
(Ø)
Load Category

₹ 1,097.60

1 Piece(s) 9 Day(s) or more 140.01~220.002005050656550Light/Medium Load

₹ 1,492.38

1 Piece(s) 9 Day(s) or more 220.01~320.003007171909065Light/Medium Load

₹ 1,525.15

1 Piece(s) 9 Day(s) or more 320.01~485.004007171909075Heavy Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Related Components Stopper (Detail) No Fitting Material Steel
Metal Fitting Specifications Metal Fitting Only - No Wheels