(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

KABZ-Type Stainless Steel Fixed Caster (With Rotation Stopper) 130‑mm Size (Metal Fitting Only, No Wheel)

KABZ-Type Stainless Steel Fixed Caster (With Rotation Stopper) 130‑mm Size (Metal Fitting Only, No Wheel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,466₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Casters for light and medium duty. Maximum load (daN)300 "Fitting material" SUS304

Part Number
KABZ-130
KABZL-130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipStopper Pedal Specifications

₹ 5,465.76

1 Piece(s) 10 Day(s) or more Right

₹ 5,465.76

1 Piece(s) 10 Day(s) or more Left

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Related Components Load Range(daN) 220.01~320.00 Stopper (Detail) With Rotation Stopper
Max. Load(daN) 300 Fitting Material SUS304 Mounting Hole Pitch Longitudinal direction(mm) 100
Mounting Hole Pitch Transverse Direction(mm) 56 Top Plate F1(mm) 137 Top Plate F2(mm) 93
Size A or outer diameter A of the tire(Ø) 130 Load Category Light/Medium Load Metal Fitting Specifications Metal Fitting Only - No Wheels
X
whatsapp-qr whatsapp-icon