(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

KA-Type Stainless Steel Fixed Caster 150‑mm Size (Metal Fitting Only, No Wheel)

KA-Type Stainless Steel Fixed Caster 150‑mm Size (Metal Fitting Only, No Wheel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,625₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Casters for heavy duty. Maximum load (daN)350 "Fitting material" SUS304

Part Number
KA-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,625.31

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Related Components Load Range(daN) 320.01~485.00 Stopper (Detail) No
Max. Load(daN) 350 Fitting Material SUS304 Mounting Hole Pitch Longitudinal direction(mm) 100
Mounting Hole Pitch Transverse Direction(mm) 56 Top Plate F1(mm) 137 Top Plate F2(mm) 93
Size A or outer diameter A of the tire(Ø) 150 Load Category Heavy Load Metal Fitting Specifications Metal Fitting Only - No Wheels

Please check the type/dimensions/specifications of the part KA-150 in the KA-Type Stainless Steel Fixed Caster 150‑mm Size (Metal Fitting Only, No Wheel) series.

X
whatsapp-qr whatsapp-icon