(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Caster Type | Plate Type Universal / Related Components | Load Range(daN) | 485.01~750.00 |
---|---|---|---|
Stopper (Detail) | No | Max. Load(daN) | 500 |
Fitting Material | SUS304 | Mounting Hole Pitch Longitudinal direction(mm) | 112 |
Mounting Hole Pitch Transverse Direction(mm) | 112 | Top Plate F1(mm) | 140 |
Top Plate F2(mm) | 140 | Size A or outer diameter A of the tire(Ø) | 200 |
Load Category | Heavy Load | Metal Fitting Specifications | Metal Fitting Only - No Wheels |
Loading...
Caster Type | Plate Type Universal / Related Components | Load Range(daN) | 485.01~750.00 |
---|---|---|---|
Stopper (Detail) | No | Max. Load(daN) | 500 |
Fitting Material | SUS304 | Mounting Hole Pitch Longitudinal direction(mm) | 112 |
Mounting Hole Pitch Transverse Direction(mm) | 112 | Top Plate F1(mm) | 140 |
Top Plate F2(mm) | 140 | Size A or outer diameter A of the tire(Ø) | 200 |
Load Category | Heavy Load | Metal Fitting Specifications | Metal Fitting Only - No Wheels |
Loading...
Caster Type | Plate Type Universal / Related Components | Load Range(daN) | 485.01~750.00 |
---|---|---|---|
Stopper (Detail) | No | Max. Load(daN) | 500 |
Fitting Material | SUS304 | Mounting Hole Pitch Longitudinal direction(mm) | 112 |
Mounting Hole Pitch Transverse Direction(mm) | 112 | Top Plate F1(mm) | 140 |
Top Plate F2(mm) | 140 | Size A or outer diameter A of the tire(Ø) | 200 |
Load Category | Heavy Load | Metal Fitting Specifications | Metal Fitting Only - No Wheels |
Loading...
Caster Type | Plate Type Universal / Related Components | Load Range(daN) | 485.01~750.00 |
---|---|---|---|
Stopper (Detail) | No | Max. Load(daN) | 500 |
Fitting Material | SUS304 | Mounting Hole Pitch Longitudinal direction(mm) | 112 |
Mounting Hole Pitch Transverse Direction(mm) | 112 | Top Plate F1(mm) | 140 |
Top Plate F2(mm) | 140 | Size A or outer diameter A of the tire(Ø) | 200 |
Load Category | Heavy Load | Metal Fitting Specifications | Metal Fitting Only - No Wheels |
Loading...
Loading...
Loading...
Caster Type | Plate Type Universal / Related Components | Load Range(daN) | 485.01~750.00 |
---|---|---|---|
Stopper (Detail) | No | Max. Load(daN) | 500 |
Fitting Material | SUS304 | Mounting Hole Pitch Longitudinal direction(mm) | 112 |
Mounting Hole Pitch Transverse Direction(mm) | 112 | Top Plate F1(mm) | 140 |
Top Plate F2(mm) | 140 | Size A or outer diameter A of the tire(Ø) | 200 |
Load Category | Heavy Load | Metal Fitting Specifications | Metal Fitting Only - No Wheels |
Caster Type | Plate Type Universal / Related Components | Load Range(daN) | 485.01~750.00 | Stopper (Detail) | No |
---|---|---|---|---|---|
Max. Load(daN) | 500 | Fitting Material | SUS304 | Mounting Hole Pitch Longitudinal direction(mm) | 112 |
Mounting Hole Pitch Transverse Direction(mm) | 112 | Top Plate F1(mm) | 140 | Top Plate F2(mm) | 140 |
Size A or outer diameter A of the tire(Ø) | 200 | Load Category | Heavy Load | Metal Fitting Specifications | Metal Fitting Only - No Wheels |
Please check the type/dimensions/specifications of the part JA-200 in the JA-Type Stainless Steel Swivel Caster 200‑mm Size (Metal Fitting Only, No Wheel) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy