(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

JA-Type Stainless Steel Swivel Caster 130‑mm Size (Metal Fitting Only, No Wheel)

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,535₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
JA-130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,535.16

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Related Components Load Range(daN) 220.01~320.00 Stopper (Detail) No
Max. Load(daN) 300 Fitting Material SUS304 Mounting Hole Pitch Longitudinal direction(mm) 80
Mounting Hole Pitch Transverse Direction(mm) 80 Top Plate F1(mm) 108 Top Plate F2(mm) 108
Size A or outer diameter A of the tire(Ø) 130 Load Category Light/Medium Load Metal Fitting Specifications Metal Fitting Only - No Wheels

Please check the type/dimensions/specifications of the part JA-130 in the JA-Type Stainless Steel Swivel Caster 130‑mm Size (Metal Fitting Only, No Wheel) series.