(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

JB-Type Swivel Caster For Medium Loads (With Double Stopper) 250‑mm Size (Metal Fitting Only, No Wheel)

JB-Type Swivel Caster For Medium Loads (With Double Stopper) 250‑mm Size (Metal Fitting Only, No Wheel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,432₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Plate type swivel caster with a double break of related parts.

Part Number
JB-250
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,431.78

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Related Components Load Range(daN) 485.01~750.00 Stopper (Detail) With Double Stopper (Rotation + Turning)
Max. Load(daN) 550 Fitting Material Steel Mounting Hole Pitch Longitudinal direction(mm) 125
Mounting Hole Pitch Transverse Direction(mm) 125 Top Plate F1(mm) 160 Top Plate F2(mm) 160
Size A or outer diameter A of the tire(Ø) 250 Load Category Medium Load Stopper Pedal Specifications Right
Metal Fitting Specifications Metal Fitting Only - No Wheels

Please check the type/dimensions/specifications of the part JB-250 in the JB-Type Swivel Caster For Medium Loads (With Double Stopper) 250‑mm Size (Metal Fitting Only, No Wheel) series.

X
whatsapp-qr whatsapp-icon