(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

K-Type Fixed Caster For Medium Loads 75‑mm Size (Metal Fitting Only, No Wheel)

K-Type Fixed Caster For Medium Loads 75‑mm Size (Metal Fitting Only, No Wheel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      482₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
K-75
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 482.18

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Related Components Load Range(daN) 80.01~140.00 Stopper (Detail) No
Max. Load(daN) 120 Fitting Material Steel Mounting Hole Pitch Longitudinal direction(mm) 63
Mounting Hole Pitch Transverse Direction(mm) 40 Top Plate F1(mm) 91 Top Plate F2(mm) 68
Size A or outer diameter A of the tire(Ø) 75 Load Category Light/Medium Load Metal Fitting Specifications Metal Fitting Only - No Wheels

Please check the type/dimensions/specifications of the part K-75 in the K-Type Fixed Caster For Medium Loads 75‑mm Size (Metal Fitting Only, No Wheel) series.

X
whatsapp-qr whatsapp-icon