(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

J-Type Swivel Caster For Medium Loads 130‑mm Size (Metal Fitting Only, No Wheel)

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,657₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Gifu Sanken Kogyo (UKAI) casters, medium load casters, J type turning bracket (Size 130 mm / bracket only without wheels)

Part Number
J-130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,656.87

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Related Components Load Range(daN) 220.01~320.00 Stopper (Detail) No
Max. Load(daN) 250 Fitting Material Steel Mounting Hole Pitch Longitudinal direction(mm) 80
Mounting Hole Pitch Transverse Direction(mm) 80 Top Plate F1(mm) 108 Top Plate F2(mm) 108
Size A or outer diameter A of the tire(Ø) 130 Load Category Light/Medium Load Metal Fitting Specifications Metal Fitting Only - No Wheels

Please check the type/dimensions/specifications of the part J-130 in the J-Type Swivel Caster For Medium Loads 130‑mm Size (Metal Fitting Only, No Wheel) series.