(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Nails | Set Content | [Screw] 25 mm, 38 mm, [Board] 32 mm, [Casing] (White/Brown)] 25 mm, [Galvanized Steel (White/Gray)] 25 mm |
---|---|---|---|
JAN Code | 4960983139226 | - | - |
Loading...
Type | Nails | Set Content | [Screw] 25 mm, 38 mm, [Board] 32 mm, [Casing] (White/Brown)] 25 mm, [Galvanized Steel (White/Gray)] 25 mm |
---|---|---|---|
JAN Code | 4960983139226 | - | - |
Loading...
Type | Nails | Set Content | [Screw] 25 mm, 38 mm, [Board] 32 mm, [Casing] (White/Brown)] 25 mm, [Galvanized Steel (White/Gray)] 25 mm |
---|---|---|---|
JAN Code | 4960983139226 | - | - |
A handy set of assorted nails for household use.
Loading...
Type | Nails | Set Content | [Screw] 25 mm, 38 mm, [Board] 32 mm, [Casing] (White/Brown)] 25 mm, [Galvanized Steel (White/Gray)] 25 mm |
---|---|---|---|
JAN Code | 4960983139226 | - | - |
Loading...
Loading...
Loading...
Type | Nails | Set Content | [Screw] 25 mm, 38 mm, [Board] 32 mm, [Casing] (White/Brown)] 25 mm, [Galvanized Steel (White/Gray)] 25 mm |
---|---|---|---|
JAN Code | 4960983139226 | - | - |
Type | Nails | Set Content | [Screw] 25 mm, 38 mm, [Board] 32 mm, [Casing] (White/Brown)] 25 mm, [Galvanized Steel (White/Gray)] 25 mm | JAN Code | 4960983139226 |
---|
Please check the type/dimensions/specifications of the part C922 in the Nail Set With Case series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy