• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Box Catch Chromate

Box Catch Chromate

The roller part is made of resin and operates smoothly.
As the mounting hole is a long hole, adjustments can be made after installation.

Part Number

Configured Part Number is shown.

32025

Part Number
32025
Part NumberVolume DiscountDays to ShipPart Name
8 Day(s) or more Box Catch Chromate

Loading...

  1. 1

Basic Information

Type Roller Type Retaining Force(N) - Length(mm) 47
Width(mm) 14 Mounting Method Imposition Mounting Hole Dia. D(mm) -
Operating Environment Standard Body Material Iron Main Body Surface Treatment Chromate

Please check the type/dimensions/specifications of the part 32025 in the Box Catch Chromate series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)