(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Vinyl Tortoiseshell Net 910 mm x 30 m Roll

Vinyl Tortoiseshell Net 910 mm x 30 m Roll
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,021₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

Wire net / net series

[Size] 910 mm X 30 m
[Count] #16 x 40 mm, #18 x 16 mm, #18 x 26 mm, #18 x 40 mm, #20 x 10 mm, #20 x 13 mm, #20 x 16 mm, #20 x 26 mm, #23 x 10 mm
[Colors] Green, White, Black

Part Number
33975
33976
33978
33990
33991
33992
33993
33994
33997
33998
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCount Collar JAN Code

₹ 22,244.35

1 Piece(s) 8 Day(s) or more #16×40mmGreen4960983339756

₹ 13,749.91

1 Piece(s) 8 Day(s) or more #20×26mmGreen4960983339763

₹ 22,968.96

1 Piece(s) 8 Day(s) or more #23×10mmGreen4960983339787

₹ 20,823.25

1 Piece(s) 8 Day(s) or more #20×16mmWhite4960983339909

₹ 20,823.25

1 Piece(s) 8 Day(s) or more #20×16mmBlack4960983339916

₹ 26,341.56

1 Piece(s) 8 Day(s) or more #18×16mmGreen4960983339923

₹ 16,989.91

1 Piece(s) 8 Day(s) or more #20×16mmGreen4960983339930

₹ 27,533.62

1 Piece(s) 8 Day(s) or more #20×10mmGreen4960983339947

₹ 13,021.29

1 Piece(s) 8 Day(s) or more #18×40mmGreen4960983331156

₹ 15,866.16

1 Piece(s) 8 Day(s) or more #18×26mmGreen4960983330517

Loading...

  1. 1

Basic Information

Size 910mm×30m