(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vinyl Tortoiseshell Net 450 mm x 30 m Roll

Vinyl Tortoiseshell Net 450 mm x 30 m Roll
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,163₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Wire net / net series

[Size] 450 mm X 30 m
[Count] #20 x 10 mm, #20 x 16 mm
[Colors] Green, White, Black

Part Number
33965
33966
33967
33968
33969
33970
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCount Collar JAN Code

₹ 20,638.42

1 Piece(s) 8 Day(s) or more #20×10mmGreen4960983339657

₹ 22,615.36

1 Piece(s) 8 Day(s) or more #20×10mmWhite4960983339664

₹ 22,615.36

1 Piece(s) 8 Day(s) or more #20×10mmBlack4960983339671

₹ 13,163.25

1 Piece(s) 8 Day(s) or more #20×16mmGreen4960983339688

₹ 13,544.98

1 Piece(s) 8 Day(s) or more #20×16mmWhite4960983339695

₹ 13,544.98

1 Piece(s) 8 Day(s) or more #20×16mmBlack4960983339701
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCount Collar JAN Code

Loading...

  1. 1

Basic Information

Size 450mm×30m
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list