(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Swivel/Fixed Switchable Caster, Turning Stopper NJK Bracket Set (without Wheel)

Swivel/Fixed Switchable Caster, Turning Stopper NJK Bracket Set (without Wheel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,993₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

SISIKU Addkreis, caster, swivel from/to fixed switchable caster swivel stopper, NJK, metal fitting set (without wheels).

Part Number
NJK-130
NJK-150
NJK-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Applicable wheel diameter
(φ mm)

₹ 2,992.80

1 Piece(s) 9 Day(s) or more 75(90)75(90)112112130

₹ 3,151.20

1 Piece(s) 9 Day(s) or more 75(90)75(90)112112150

₹ 3,804.24

1 Piece(s) 9 Day(s) or more 100(115)100(115)140140200
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Applicable wheel diameter
(φ mm)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With swivel stopper Fitting Material Steel
Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck Metal Fitting Color (Finish) Bright Chromate Plating
Specifications Bracket Set (without wheels)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list