(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Low Profile Heavy Load Casters - SUHJ Bracket Set (Without Wheels)

Stainless Steel Low Profile Heavy Load Casters - SUHJ Bracket Set (Without Wheels)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,371₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]Plat type swivel, low-floor heavy duty caster. [Applications]Used for office equipment, data communication equipment and factory equipment.

Part Number
SUHJ-75
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,370.59

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Low Floor Heavy Load Stopper (Detail) No Fitting Material Stainless Steel
Mounting Hole Type Slotted Holes Mounting Hole Pitch Length(mm) 63(78) Mounting Hole Pitch Width(mm) 63(78)
Mounting Seat(mm) 100 Mounting Seat Width(mm) 100 Application OA equipment, information and communication equipment / Factory facilities
Metal Fitting Color (Finish) NA Specifications Bracket Set (without wheels) Applicable wheel diameter(φ mm) 75

Please check the type/dimensions/specifications of the part SUHJ-75 in the Stainless Steel Low Profile Heavy Load Casters - SUHJ Bracket Set (Without Wheels) series.

X
whatsapp-qr whatsapp-icon