(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Casters - For Medium Loads SUNK Bracket Set (Without Wheels)

Stainless Steel Casters - For Medium Loads SUNK Bracket Set (Without Wheels)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,382₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SISIKU Addkreis, caster, stainless steel caster, for medium load, SUNK, metal fitting set (without wheels).

Part Number
SUNK-100
SUNK-125
SUNK-150
SUNK-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Applicable wheel diameter
(φ mm)

₹ 1,381.60

1 Piece(s) 9 Day(s) or more 80(90)45(50)11080100

₹ 1,836.00

1 Piece(s) 9 Day(s) or more 100(112)56(53)14085125

₹ 1,922.40

1 Piece(s) 9 Day(s) or more 100(112)56(53)14085150

₹ 3,672.96

1 Piece(s) 9 Day(s) or more 112(119)63(56)15098200

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Stainless Steel
Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Metal Fitting Color (Finish) NA
Specifications Bracket Set (without wheels)