(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Standard Press Casters - For Medium Loads KK (Fixed) Bracket Set (Without Wheels)

Standard Press Casters - For Medium Loads KK (Fixed) Bracket Set (Without Wheels)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      589₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Casters compatible with wheel diameters of 100 mm, 130 mm and 150 mm Mounting seat lengths of 100 mm and 120 mm.

 
Part Number
KK-100
KK-130
KK-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Applicable wheel diameter
(φ mm)

₹ 588.71

1 Piece(s) 10 Day(s) or more 60(71)60(71)10096100

₹ 968.00

1 Piece(s) 10 Day(s) or more 75(90)75(90)120125130

₹ 1,280.00

1 Piece(s) 10 Day(s) or more 75(90)75(90)120125150

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) Bright Chromate Plating Specifications Bracket Set (without wheels)
X
whatsapp-qr whatsapp-icon