(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Standard Press Casters - For Medium Loads (Swivel) Bracket Set (Without Wheels)

Standard Press Casters - For Medium Loads (Swivel) Bracket Set (Without Wheels)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      554₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SISIKU Addkreis, caster, standard press caster, for medium load (swivel) metal fitting set (without wheels).

Part Number
J-75
J-100
J-130
J-150
J-180
J-200
J-250
J-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Applicable wheel diameter
(φ mm)

₹ 553.53

1 Piece(s) 5 Day(s) or more 6363828275

₹ 719.60

1 Piece(s) 10 Day(s) or more 71719595100

₹ 1,111.20

1 Piece(s) 5 Day(s) or more 8080108108130

₹ 1,121.42

1 Piece(s) 10 Day(s) or more 9090120120150

₹ 1,799.20

1 Piece(s) 9 Day(s) or more 112112140140180

₹ 1,576.82

1 Piece(s) 5 Day(s) or more 112112140140200

₹ 3,654.22

1 Piece(s) 9 Day(s) or more 125125160160250

₹ 4,235.51

1 Piece(s) 9 Day(s) or more 140140175175300

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) Bright Chromate Plating Specifications Bracket Set (without wheels)
X
whatsapp-qr whatsapp-icon