(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Long Cap

Stainless Steel Long Cap
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,430₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A long type end bracket for pipes
Material: Stainless Steel, Finish: Electropolishing

Part Number
72852
72853
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe Size
(mm)
Part Name JAN Code

₹ 1,430.16

1 Piece(s) 5 Day(s) or more 2525 mm Stainless Steel Long Cap4960983728529

₹ 1,761.00

1 Piece(s) 5 Day(s) or more 3232 mm Stainless Steel Long Cap4960983728536

Loading...

  1. 1

Basic Information

Barrier-Free / Handrail Pipe Related Products Type Bracket Accessories Material Stainless Steel Surface Treatment Finishing: Electrolytic Polishing