(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]Piercing screw (countersunk head) with drill-shaped tip made of stainless steel. Pilot holes are not necessary. [Specifications]Material: Steel (trivalent chromate)
Part Number |
---|
EA949EG-441 |
EA949EG-442 |
EA949EG-443 |
EA949EG-444 |
EA949EG-451 |
EA949EG-452 |
EA949EG-453 |
EA949EG-461 |
EA949EG-462 |
EA949EG-463 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Quantity |
---|---|---|---|---|---|---|---|
₹ 4,431.00 | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) or more | 4×13mm | 1,000 pcs. | ||
₹ 5,547.00 | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) or more | 4×16mm | 1,000 pcs. | ||
₹ 5,930.00 | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) or more | 4×19mm | 1,000 pcs. | ||
₹ 3,212.00 | 1 Pack(s) | 500 Pieces Per Package | Available | 6 Day(s) or more | 4×25mm | 500 pcs. | |
₹ 4,968.00 | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) or more | 5×19mm | 500 pcs. | ||
₹ 7,869.00 | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) or more | 5×25mm | 500 pcs. | ||
₹ 15,488.00 | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) or more | 5×35mm | 1,000 pcs. | ||
₹ 23,058.00 | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) or more | 6×25mm | 1,000 pcs. | ||
₹ 14,507.00 | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) or more | 6×35mm | 500 pcs. | ||
₹ 14,822.00 | 1 Pack(s) | 400 Pieces Per Package | 6 Day(s) or more | 6×45mm | 400 pcs. |
Loading...
Material | Iron (trivalent chromate) | Detail 1 | (+) Countersunk head | Product Detail Type | Piercing Screw (Countersunk Head / Steel) |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy