(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Piercing Screw (Countersunk Head / Stainless Steel)【1,000 Pieces Per Package】

Piercing Screw (Countersunk Head / Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,811₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Piercing screw (countersunk head) with drill-shaped tip made of stainless steel. Pilot holes are not necessary. [Specifications]Material: stainless steel

 
Part Number
EA949EE-441
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 10,811.00

1 Pack(s)

1,000 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Basic Information

Size 4×13mm Material Stainless Steel Quantity 1,000 pcs.
Detail 1 (+) Countersunk head Product Detail Type Piercing Screw (Countersunk Head / Stainless Steel)