(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Pan Head Piercing Screw (Trivalent Chromate) [Stainless ] EA949EE-344【500 Pieces Per Package】

Pan Head Piercing Screw (Trivalent Chromate) [Stainless ] EA949EE-344
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,952₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material …Stainless
・(+) Pan Head
・No prepared hole is required, the point works as a drill.
・size …4 x 25mm
・Qty. Per Unit …500Pieces

Part Number
EA949EE-344
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 8,952.00

1 Pack(s)

500 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Basic Information

Size 4×25mm Material Stainless steel (SUS410) Quantity 500 pcs.
Detail 1 (+) Pan head Product Detail Type Piercing Screw (Pan Head / Stainless Steel)