• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Stainless Steel] Eye , Eye Turnbuckle EA638CE-22

[Stainless Steel] Eye , Eye Turnbuckle EA638CE-22

【Product Specifications】
・Material …SUS304
・Screw …M5
・size …A:4.2mmD:7mm
・Minimum…115mm
・Usage Load …50kg

Part Number

Configured Part Number is shown.

EA638CE-22

Part Number
EA638CE-22
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638CE-22 in the [Stainless Steel] Eye , Eye Turnbuckle EA638CE-22 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)