• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

[Stainless Steel] Eye , Eye Turnbuckle EA638CD-22

[Stainless Steel] Eye , Eye Turnbuckle EA638CD-22

【Product Specifications】
・Material …SUS304
・Screw …M5
・size …A:4.2mmD:10mm
・Minimum Value…120mm
・Usage Load …130kg

Part Number

Configured Part Number is shown.

EA638CD-22

Part Number
EA638CD-22
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)