(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Food Hose (Heat-resistant)

Food Hose (Heat-resistant)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,596₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material …Polylefins
・Usage Temperature Range …-20~80℃
・Applicable Fluid …Water ・EAch Seed Food ・Chemistry Chemicals
・It does not contain environmental hormone substances such as phthalate and nonylphenol.
・Can use fat and oil foods with non-vinyl chloride
・chemical resistance
・Estimated working pressure is 20 ℃
・Id.Xod. …12×18mm
・Full length …5m
・Usage Pressure …1.0Mpa
・Heat-resistant

Part Number
EA124DJ-121
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,595.75

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Material Details Polyolefin Operating Pressure 1.0 MPa I.D.×O.D. 12×18mm
Overall length 10m Operating temperature range -20 to 80°C Details of applicable fluids Water, various foods, chemicals