(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Tangless Insert Spiral Tab

Tangless Insert Spiral Tab
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,543₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Dedicated tangless insert tap. Designed for machining

 
Part Number
CT-SP-M2
CT-SP-M2.5
CT-SP-M2.6
CT-SP-M3
CT-SP-M4
CT-SP-M5
CT-SP-M6
CT-SP-M8
CT-SP-M10
CT-SP-M12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSize

₹ 4,056.07

1 Piece(s) 7 Day(s) or more 10M2×0.4

₹ 3,517.64

1 Piece(s) 7 Day(s) or more 10M2.5×0.45

₹ 3,517.64

1 Piece(s) 7 Day(s) or more 10M2.6 x 0.45

₹ 2,542.55

1 Piece(s) 5 Day(s) or more 10M3 x 0.5

₹ 2,542.55

1 Piece(s) 5 Day(s) or more 10M4 x 0.7

₹ 2,542.55

1 Piece(s) 5 Day(s) or more 10M5×0.8

₹ 2,542.55

1 Piece(s) 5 Day(s) or more 10M6 x 1.0

₹ 3,619.42

1 Piece(s) 5 Day(s) or more 10M8 x 1.25

₹ 4,056.07

1 Piece(s) 5 Day(s) or more 10M10 x 1.5

₹ 4,594.51

1 Piece(s) 7 Day(s) or more 10M12×1.75

Loading...

  1. 1

Basic Information

Types Tool
X
whatsapp-qr whatsapp-icon