(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

100mm caster (Swivel bracket, with brake/heat resistant)

100mm caster (Swivel bracket, with brake/heat resistant)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,123₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Roller Bearing
・Heat …-25℃~200℃
・Material …Metal fittings :Steel ,Wheel :Heat-resistant Solid Rubber
・Fixed Wheel ,Later With Stopper
・Wheel Dia. X Width …100×30mm
・Overall Height …125mm
・Load Capacity …65

Part Number
EA986GL-21
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 8,123.16

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Caster Heat resistant temperature -25°C to 200°C Wheel Diameter × Width 100×30mm
Specifications Swivel wheel (With rear stopper) Load Capacity (kg) 65 Materials Metal Fittings: steel, wheels: Heat resistant solid rubber
Full Height 125mm