(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Cable Tie (Conductivity ) EA475AJ-415【100 Pieces Per Package】

Cable Tie (Conductivity ) EA475AJ-415
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,013₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Clean room, medical equipment, semiconductor manufacturing equipment etc.
・Material …Polypropylene (Conductivity )
・Suppression of electrostatic charge.
・Prevents the adhesion of dust, effective for ESD measures.
・Full length …151mm
・The width …3.5mm
・Thickness …1.2mm
・Max.Dia.(Mm) …37mm
・Qty. Per Unit …100 pcs
・Loop Tension Strength …11.22kgf

Part Number
EA475AJ-415
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 7,013.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA475AJ-415 in the Cable Tie (Conductivity ) EA475AJ-415 series.