(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Vacuum Pad (Nitrile/Soft Type) Single Pad (Part Number)

Vacuum Pad (Nitrile/Soft Type) Single Pad
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      654₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ESCO vacuum pad (nitrile, soft type).

Part Number
EA425PK-604
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 654.38

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Pad Type Soft Rubber Group Material Nitrile Rubber Material Rubber Group
Color Gray Main Body Type Single Pad Unit JAN Code 4548745723076
Size ø 4×12.2(H)mm

Please check the type/dimensions/specifications of the part EA425PK-604 in the Vacuum Pad (Nitrile/Soft Type) Single Pad series.