(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Oldham Coupling FSPJ/FSPJU (Part Number)

Oldham Coupling FSPJ/FSPJU
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,183₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· The Strongest Oldham
· Combination of stainless steel hubs and aluminum-bronze slider: All-metal Oldham coupling
· The minimum clearance of the slider part is filled with ultra-high viscosity grease for preventing seizure and achieving zero backlash
· Damage will not occur even with an impact torque that is 4 times greater than the allowable torque (FSPJU)

Part Number
FSPJU55-20K6-22K6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Fastening Type Keyway Width K (d1 Side) Keyway Width K (d2 Side)

₹ 28,847.29

1 Piece(s) 15 Day(s) or more 102022555750.01~100.00700.510.41~1.050000.53.3x10-4Clamp Type66

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard / Servo Motor Features High torsional rigidity
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Max. Rotational Speed Range(r/min) 4001~10000 Body Material Stainless Steel
Product Category Coupling body Buffer Material Aluminum Bronze

Please check the type/dimensions/specifications of the part FSPJU55-20K6-22K6 in the Oldham Coupling FSPJ/FSPJU series.

Product variants

Part Number
FSPJ45-15K5-22K6
FSPJ45-18K6-18K6
FSPJ45-18K6-20K6
FSPJU55-20K6-24K8
FSPJU55-20K6-25K8
FSPJU55-22K6-22K6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Fastening Type Keyway Width K (d1 Side) Keyway Width K (d2 Side)

₹ 16,183.33

1 Piece(s) 15 Day(s) or more 1015224543.650.01~100.00600.210.41~1.0100000.31.7x10-4Set Screw Type56

₹ 16,183.33

1 Piece(s) 15 Day(s) or more 1018184543.650.01~100.00600.210.41~1.0100000.31.7x10-4Set Screw Type66

₹ 16,183.33

1 Piece(s) 15 Day(s) or more 1018204543.650.01~100.00600.210.41~1.0100000.31.7x10-4Set Screw Type66

₹ 28,847.29

1 Piece(s) 15 Day(s) or more 102024555750.01~100.00700.510.41~1.050000.53.3x10-4Clamp Type68

₹ 28,847.29

1 Piece(s) 15 Day(s) or more 102025555750.01~100.00700.510.41~1.050000.53.3x10-4Clamp Type68

₹ 28,847.29

1 Piece(s) 15 Day(s) or more 102222555750.01~100.00700.510.41~1.050000.53.3x10-4Clamp Type66