(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
· The Strongest Oldham
· Combination of stainless steel hubs and aluminum-bronze slider: All-metal Oldham coupling
· The minimum clearance of the slider part is filled with ultra-high viscosity grease for preventing seizure and achieving zero backlash
· Damage will not occur even with an impact torque that is 4 times greater than the allowable torque (FSPJU)
Part Number |
---|
FSPJU45-16K5-18K6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Fastening Type | Keyway Width K (d1 Side) | Keyway Width K (d2 Side) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 22,019.05 | 1 Piece(s) | 15 Day(s) or more | 10 | 16 | 18 | 45 | 46 | 20.01~50.00 | 50 | 0.5 | 0.8 | 0.41~1.0 | 5000 | 0.3 | 1.8x10-4 | Clamp Type | 5 | 6 |
Loading...
Type | Oldham Type | Application | Standard / Servo Motor | Features | High torsional rigidity |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Stainless Steel |
Product Category | Coupling body | Buffer Material | Aluminum Bronze |
Please check the type/dimensions/specifications of the part FSPJU45-16K5-18K6 in the Oldham Coupling FSPJ/FSPJU series.
Part Number |
---|
FSPJ45-15K5-22K6 |
FSPJ45-18K6-18K6 |
FSPJ45-18K6-20K6 |
FSPJU45-16K5-20K6 |
FSPJU45-18K6-18K6 |
FSPJU45-18K6-20K6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Fastening Type | Keyway Width K (d1 Side) | Keyway Width K (d2 Side) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 16,183.33 | 1 Piece(s) | 15 Day(s) or more | 10 | 15 | 22 | 45 | 43.6 | 50.01~100.00 | 60 | 0.2 | 1 | 0.41~1.0 | 10000 | 0.3 | 1.7x10-4 | Set Screw Type | 5 | 6 | ||
₹ 16,183.33 | 1 Piece(s) | 15 Day(s) or more | 10 | 18 | 18 | 45 | 43.6 | 50.01~100.00 | 60 | 0.2 | 1 | 0.41~1.0 | 10000 | 0.3 | 1.7x10-4 | Set Screw Type | 6 | 6 | ||
₹ 16,183.33 | 1 Piece(s) | 15 Day(s) or more | 10 | 18 | 20 | 45 | 43.6 | 50.01~100.00 | 60 | 0.2 | 1 | 0.41~1.0 | 10000 | 0.3 | 1.7x10-4 | Set Screw Type | 6 | 6 | ||
₹ 22,019.05 | 1 Piece(s) | 15 Day(s) or more | 10 | 16 | 20 | 45 | 46 | 20.01~50.00 | 50 | 0.5 | 0.8 | 0.41~1.0 | 5000 | 0.3 | 1.8x10-4 | Clamp Type | 5 | 6 | ||
₹ 22,019.05 | 1 Piece(s) | 15 Day(s) or more | 10 | 18 | 18 | 45 | 46 | 20.01~50.00 | 50 | 0.5 | 0.8 | 0.41~1.0 | 5000 | 0.3 | 1.8x10-4 | Clamp Type | 6 | 6 | ||
₹ 22,019.05 | 1 Piece(s) | 15 Day(s) or more | 10 | 18 | 20 | 45 | 46 | 20.01~50.00 | 50 | 0.5 | 0.8 | 0.41~1.0 | 5000 | 0.3 | 1.8x10-4 | Clamp Type | 6 | 6 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy