(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Oldham Coupling FJ/FJU (Part Number)

Oldham Coupling FJ/FJU
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,133₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· A combination of aluminum hub and polyacetal slider
· The high-precision slider groove provides zero backlash in light press fitting and also supports servo systems
· Sliders can also be manufactured from chemical-resistant or heat-resistant grade materials

Part Number
FJ55-20-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Fastening Type

₹ 6,001.25

1 Piece(s) 9 Day(s) or more 102025555720.01~50.004001~100004510.41~1.010000-25~8011x10-5Set Screw Type

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard / Servo Motor Features High torsional rigidity / High Accuracy / Backlash 0 / Vibration Absorption / Heat Resistant / Clean circumstance
Allowable Misalignment Angular Misalignment / Eccentricity Body Material Aluminum Allowable Angular Misalignment(deg) 1.5
Product Category Coupling body Buffer Material Polyacetal

Please check the type/dimensions/specifications of the part FJ55-20-25 in the Oldham Coupling FJ/FJU series.

Product variants

Part Number
FJ44-14-18
FJ44-14-20
FJ44-14-22
FJ55-20-26
FJ55-22-22
FJ55-22-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Fastening Type

₹ 5,133.33

1 Piece(s) 9 Day(s) or more 101418444620.01~50.0010001~78000300.70.41~1.012000-25~854x10-5Set Screw Type

₹ 5,133.33

1 Piece(s) 9 Day(s) or more 101420444620.01~50.0010001~78000300.70.41~1.012000-25~854x10-5Set Screw Type

₹ 5,133.33

1 Piece(s) 9 Day(s) or more 101422444620.01~50.0010001~78000300.70.41~1.012000-25~854x10-5Set Screw Type

₹ 6,001.25

1 Piece(s) 9 Day(s) or more 102026555720.01~50.004001~100004510.41~1.010000-25~8011x10-5Set Screw Type

₹ 6,001.25

1 Piece(s) 9 Day(s) or more 102222555720.01~50.004001~100004510.41~1.010000-25~8011x10-5Set Screw Type

₹ 6,001.25

1 Piece(s) 9 Day(s) or more 102225555720.01~50.004001~100004510.41~1.010000-25~8011x10-5Set Screw Type