(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
· Small but strong coupling with excellent durability
· Approximately twice the regular torque compared to ASJ/ASJU
Part Number |
---|
APJU38-16-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Fastening Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,933.47 | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | 20 | 38 | 39.7 | 20.01~50.00 | 2001~4000 | 50 | 0.6 | 0.41~1.0 | 4000 | 0.3 | 5.2x10-5 | Clamp Type |
Loading...
Type | Oldham Type | Application | Standard | Features | High torsional rigidity / High Torque / High durability / Small |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Body Material | Stainless Steel | Allowable Angular Misalignment(deg) | 0.6 |
Product Category | Coupling body | Buffer Material | Aluminum Bronze | Operating Temperature Range(°C) | -50::200 |
Please check the type/dimensions/specifications of the part APJU38-16-20 in the Oldham Coupling APJ/APJU series.
Part Number |
---|
APJ12-4-4 |
APJ12-4-5 |
APJ12-5-5 |
APJU38-18-18 |
APJU38-18-20 |
APJU38-20-20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | Fastening Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,525.53 | 1 Piece(s) | 9 Day(s) or more | 10 | 4 | 4 | 12 | 14.4 | 1.01~3.00 | 4001~10000 | 2.5 | 0.3 | 0.21~0.40 | 10000 | 0.1 | 2.0x10-7 | Set Screw Type | ||
₹ 2,525.53 | 1 Piece(s) | 9 Day(s) or more | 10 | 4 | 5 | 12 | 14.4 | 1.01~3.00 | 4001~10000 | 2.5 | 0.3 | 0.21~0.40 | 10000 | 0.1 | 2.0x10-7 | Set Screw Type | ||
₹ 2,525.53 | 1 Piece(s) | 9 Day(s) or more | 10 | 5 | 5 | 12 | 14.4 | 1.01~3.00 | 4001~10000 | 2.5 | 0.3 | 0.21~0.40 | 10000 | 0.1 | 2.0x10-7 | Set Screw Type | ||
₹ 6,933.47 | 1 Piece(s) | 9 Day(s) or more | 10 | 18 | 18 | 38 | 39.7 | 20.01~50.00 | 2001~4000 | 50 | 0.6 | 0.41~1.0 | 4000 | 0.3 | 5.2x10-5 | Clamp Type | ||
₹ 6,933.47 | 1 Piece(s) | 9 Day(s) or more | 10 | 18 | 20 | 38 | 39.7 | 20.01~50.00 | 2001~4000 | 50 | 0.6 | 0.41~1.0 | 4000 | 0.3 | 5.2x10-5 | Clamp Type | ||
₹ 6,933.47 | 1 Piece(s) | 9 Day(s) or more | 10 | 20 | 20 | 38 | 39.7 | 20.01~50.00 | 2001~4000 | 50 | 0.6 | 0.41~1.0 | 4000 | 0.3 | 5.2x10-5 | Clamp Type |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy