(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Oldham Coupling APJ/APJU (Part Number)

Oldham Coupling APJ/APJU
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,526₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Small but strong coupling with excellent durability
· Approximately twice the regular torque compared to ASJ/ASJU

Part Number
APJU38-10-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Fastening Type

₹ 6,933.47

1 Piece(s) 9 Day(s) or more 1010123839.720.01~50.002001~4000500.60.41~1.040000.35.2x10-5Clamp Type

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard Features High torsional rigidity / High Torque / High durability / Small
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material Stainless Steel Allowable Angular Misalignment(deg) 0.6
Product Category Coupling body Buffer Material Aluminum Bronze Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part APJU38-10-12 in the Oldham Coupling APJ/APJU series.

Product variants

Part Number
APJ12-4-4
APJ12-4-5
APJ12-5-5
APJU38-10-14
APJU38-10-15
APJU38-10-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
Fastening Type

₹ 2,525.53

1 Piece(s) 9 Day(s) or more 10441214.41.01~3.004001~100002.50.30.21~0.40100000.12.0x10-7Set Screw Type

₹ 2,525.53

1 Piece(s) 9 Day(s) or more 10451214.41.01~3.004001~100002.50.30.21~0.40100000.12.0x10-7Set Screw Type

₹ 2,525.53

1 Piece(s) 9 Day(s) or more 10551214.41.01~3.004001~100002.50.30.21~0.40100000.12.0x10-7Set Screw Type

₹ 6,933.47

1 Piece(s) 9 Day(s) or more 1010143839.720.01~50.002001~4000500.60.41~1.040000.35.2x10-5Clamp Type

₹ 6,933.47

1 Piece(s) 9 Day(s) or more 1010153839.720.01~50.002001~4000500.60.41~1.040000.35.2x10-5Clamp Type

₹ 6,933.47

1 Piece(s) 9 Day(s) or more 1010163839.720.01~50.002001~4000500.60.41~1.040000.35.2x10-5Clamp Type