(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Oldham Coupling ASJ/ASJU (Part Number)

Oldham Coupling ASJ/ASJU
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,296₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Small but strong coupling with excellent durability
· A wide selection of products that can be selected based on the ideal external size
· Combination of SUS sintered hub and carbon FRP slider

Part Number
ASJ38-14-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Fastening Type

₹ 4,264.05

1 Piece(s) 9 Day(s) or more 101420384020.01~50.004001~10000281.50.70.41~1.058004.3x10-5Set Screw Type

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard Features High torsional rigidity / High durability / Backlash 0 / Vibration Absorption / Small
Allowable Misalignment Angular Misalignment / Eccentricity Body Material Stainless Steel Product Category Coupling body
Buffer Material Carbon Reinforced Resin Operating Temperature Range(°C) -30::80

Please check the type/dimensions/specifications of the part ASJ38-14-20 in the Oldham Coupling ASJ/ASJU series.

Product variants

Part Number
ASJ10-3-3
ASJ10-3-4
ASJ10-4-4
ASJ38-15-15
ASJ38-15-16
ASJ38-15-18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Fastening Type

₹ 1,519.64

1 Piece(s) 9 Day(s) or more 10331010.20.05~1.0010001~780000.81.50.30.21~0.40120005.2x10-8Set Screw Type

₹ 1,519.64

1 Piece(s) 9 Day(s) or more 10341010.20.05~1.0010001~780000.81.50.30.21~0.40120005.2x10-8Set Screw Type

₹ 1,519.64

1 Piece(s) 9 Day(s) or more 10441010.20.05~1.0010001~780000.81.50.30.21~0.40120005.2x10-8Set Screw Type

₹ 4,264.05

1 Piece(s) 9 Day(s) or more 101515384020.01~50.004001~10000281.50.70.41~1.058004.3x10-5Set Screw Type

₹ 4,264.05

1 Piece(s) 9 Day(s) or more 101516384020.01~50.004001~10000281.50.70.41~1.058004.3x10-5Set Screw Type

₹ 4,264.05

1 Piece(s) 9 Day(s) or more 101518384020.01~50.004001~10000281.50.70.41~1.058004.3x10-5Set Screw Type