(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cushion Type Coupling QRU (Part Number)

Cushion Type Coupling QRU
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,706₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· A soft cushion type coupling
· Supports eccentric and deflection angle mechanisms
· Can also be used for a rotation mechanism with vibration
· The cushion is available in soft (S) and hard (H) and can be easily attached and removed
· The cushion is an insulating type made of synthetic rubber

Part Number
QRU26S-7-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Buffer Type

₹ 2,376.85

1 Piece(s) 13 Day(s) or more 107102629.50.05~1.002001~4000131.21.1~3.030002.5x10-6Soft

Loading...

  1. 1

Basic Information

Type Jaw Type Application Standard Features Vibration Absorption
Allowable Misalignment Angular Misalignment / Eccentricity Body Material Aluminum Product Category Coupling body
Buffer Material Synthetic Rubber Fastening Type Clamp Type

Please check the type/dimensions/specifications of the part QRU26S-7-10 in the Cushion Type Coupling QRU series.

Product variants

Part Number
QRU16H-4-7
QRU16H-5-5
QRU16H-5-6
QRU26S-7-12
QRU26S-7-7
QRU26S-7-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Buffer Type

₹ 1,705.82

1 Piece(s) 13 Day(s) or more 104716180.05~1.002001~40000.620.20.02~0.240003x10-7Hard

₹ 1,705.82

1 Piece(s) 13 Day(s) or more 105516180.05~1.002001~40000.620.20.02~0.240003x10-7Hard

₹ 1,705.82

1 Piece(s) 13 Day(s) or more 105616180.05~1.002001~40000.620.20.02~0.240003x10-7Hard

₹ 2,376.85

1 Piece(s) 13 Day(s) or more 107122629.50.05~1.002001~4000131.21.1~3.030002.5x10-6Soft

₹ 2,376.85

1 Piece(s) 13 Day(s) or more 10772629.50.05~1.002001~4000131.21.1~3.030002.5x10-6Soft

₹ 2,376.85

1 Piece(s) 13 Day(s) or more 10782629.50.05~1.002001~4000131.21.1~3.030002.5x10-6Soft