(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
· Zero Backlash
· Absorbing Vibration and Noise
· The cushion has a pipe shape, high flexibility and long life
· A cushioning material with either high or low torsional rigidity selectable.
· Hub uses an aluminum die cast material for low moment of inertia
Part Number |
---|
QJ70NK-24-28 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Moment of Inertia (kg・m2) | Fastening Type | Buffer color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,105.96 | 1 Piece(s) | 10 Day(s) or more | 10 | 24 | 28 | 70 | 75 | 50.01~100.00 | 4001~10000 | 100 | 1 | 0.1 | 0.02~0.2 | 6000 | Nylon | 4x10-4 | Set Screw Type | Black |
Loading...
Type | Jaw Type | Application | Standard | Features | High torsional rigidity / Backlash 0 / Low Inertia Moment / Vibration Absorption |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity | Body Material | Aluminum | Product Category | Coupling body |
Please check the type/dimensions/specifications of the part QJ70NK-24-28 in the Cushion Type Coupling QJ/QJU series.
Part Number |
---|
QJ45NK-12-18 |
QJ45NK-12-20 |
QJ45NK-14-14 |
QJ70NK-24-30 |
QJ70NK-24-35 |
QJ70NK-28-28 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Standard Hole Diameter d1 (Ø) | Standard Hole Diameter d2 (Ø) | Outer Diameter D (Ø) | Overall Length L (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Moment of Inertia (kg・m2) | Fastening Type | Buffer color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,828.75 | 1 Piece(s) | 10 Day(s) or more | 10 | 12 | 18 | 45 | 48 | 20.01~50.00 | 4001~10000 | 40 | 1 | 0.1 | 0.02~0.2 | 6000 | Nylon | 3x10-5 | Set Screw Type | Black | ||
₹ 3,828.75 | 1 Piece(s) | 10 Day(s) or more | 10 | 12 | 20 | 45 | 48 | 20.01~50.00 | 4001~10000 | 40 | 1 | 0.1 | 0.02~0.2 | 6000 | Nylon | 3x10-5 | Set Screw Type | Black | ||
₹ 3,828.75 | 1 Piece(s) | 10 Day(s) or more | 10 | 14 | 14 | 45 | 48 | 20.01~50.00 | 4001~10000 | 40 | 1 | 0.1 | 0.02~0.2 | 6000 | Nylon | 3x10-5 | Set Screw Type | Black | ||
₹ 9,105.96 | 1 Piece(s) | 10 Day(s) or more | 10 | 24 | 30 | 70 | 75 | 50.01~100.00 | 4001~10000 | 100 | 1 | 0.1 | 0.02~0.2 | 6000 | Nylon | 4x10-4 | Set Screw Type | Black | ||
₹ 9,105.96 | 1 Piece(s) | 10 Day(s) or more | 10 | 24 | 35 | 70 | 75 | 50.01~100.00 | 4001~10000 | 100 | 1 | 0.1 | 0.02~0.2 | 6000 | Nylon | 4x10-4 | Set Screw Type | Black | ||
₹ 9,105.96 | 1 Piece(s) | 10 Day(s) or more | 10 | 28 | 28 | 70 | 75 | 50.01~100.00 | 4001~10000 | 100 | 1 | 0.1 | 0.02~0.2 | 6000 | Nylon | 4x10-4 | Set Screw Type | Black |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy