(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cushion Type Coupling QJ/QJU (Part Number)

Cushion Type Coupling QJ/QJU
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,829₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Zero Backlash
· Absorbing Vibration and Noise
· The cushion has a pipe shape, high flexibility and long life
· A cushioning material with either high or low torsional rigidity selectable.
· Hub uses an aluminum die cast material for low moment of inertia

Part Number
QJU55UY-20-24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Moment of Inertia
(kg・m2)
Fastening Type Buffer color

₹ 6,498.16

1 Piece(s) 10 Day(s) or more 102024556020.01~50.004001~10000401.60.150.02~0.24500Polyurethane1x10-4Clamp TypeYellow

Loading...

  1. 1

Basic Information

Type Jaw Type Application Standard Features High torsional rigidity / Backlash 0 / Low Inertia Moment / Vibration Absorption
Allowable Misalignment Angular Misalignment / Eccentricity Body Material Aluminum Product Category Coupling body

Please check the type/dimensions/specifications of the part QJU55UY-20-24 in the Cushion Type Coupling QJ/QJU series.

Product variants

Part Number
QJ45NK-12-18
QJ45NK-12-20
QJ45NK-14-14
QJU55UY-24-24
QJU70NK-18-18
QJU70NK-18-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Moment of Inertia
(kg・m2)
Fastening Type Buffer color

₹ 3,828.75

1 Piece(s) 10 Day(s) or more 101218454820.01~50.004001~100004010.10.02~0.26000Nylon3x10-5Set Screw TypeBlack

₹ 3,828.75

1 Piece(s) 10 Day(s) or more 101220454820.01~50.004001~100004010.10.02~0.26000Nylon3x10-5Set Screw TypeBlack

₹ 3,828.75

1 Piece(s) 10 Day(s) or more 101414454820.01~50.004001~100004010.10.02~0.26000Nylon3x10-5Set Screw TypeBlack

₹ 6,498.16

1 Piece(s) 10 Day(s) or more 102424556020.01~50.004001~10000401.60.150.02~0.24500Polyurethane1x10-4Clamp TypeYellow

₹ 11,464.64

1 Piece(s) 10 Day(s) or more 101818707550.01~100.004001~1000010010.10.02~0.26000Nylon4x10-4Clamp TypeBlack

₹ 11,464.64

1 Piece(s) 10 Day(s) or more 101820707550.01~100.004001~1000010010.10.02~0.26000Nylon4x10-4Clamp TypeBlack